IESNA:LM-63-2002
[TEST]P1437527
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8C-727-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 8xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.33A 399.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42950.1
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5982.2 6018.9 5677.0 5005.6 4627.1 4590.5 4614.9 4712.5 4907.9 5164.3 5445.1 6018.9 7276.4 8814.7 10560.5 12269.7 13588.3 14613.8 
15859.1 16701.5 17153.2 17202.0 16188.7 15236.4 14418.4 12880.1 9730.3 6604.9 5274.1 3467.3 1257.5 671.5 451.7 244.2 170.9 97.7 0.0 
5982.2 6031.1 5689.2 5030.0 4651.5 4602.7 4639.3 4737.0 4920.1 5200.9 5493.9 6031.1 7288.6 8875.7 10707.0 12306.3 13710.3 14906.8 
15981.2 16848.0 17409.6 17446.2 16335.2 15382.9 14491.7 12929.0 9913.4 6812.4 5274.1 3479.5 1257.5 695.9 463.9 256.4 170.9 97.7 0.0 
5982.2 6018.9 5713.7 5127.6 4712.5 4651.5 4688.1 4798.0 4993.3 5298.6 5640.4 6128.8 7203.1 8863.5 10670.4 12477.3 14137.6 15529.4 
16860.2 18044.4 18715.9 18947.9 18667.1 17409.6 16335.2 15114.3 11915.7 8021.1 5689.2 3870.1 1697.0 818.0 549.4 366.3 280.8 158.7 0.0 
5982.2 6031.1 5774.7 5249.7 4834.6 4785.8 4798.0 4920.1 5152.1 5493.9 5957.8 6531.6 7313.0 8790.2 10646.0 12684.8 14552.7 16176.5 
17714.8 19045.5 19985.6 20583.8 20681.5 20510.6 19717.0 18288.6 17214.2 15480.6 12440.6 7899.0 3162.0 1306.3 805.8 525.0 378.5 
183.1 0.0 
5982.2 6055.5 5860.2 5530.5 5091.0 5005.6 5054.4 5200.9 5469.5 5896.8 6470.6 7190.9 7984.5 9095.5 10682.6 12709.2 14980.0 17043.3 
18593.8 19949.0 20962.3 21646.0 22183.2 22732.5 22940.1 22525.0 21841.3 20730.3 18093.3 12831.3 6788.0 2600.4 1257.5 671.5 378.5 
183.1 0.0 
5982.2 6043.3 5945.6 5786.9 5518.3 5371.8 5469.5 5725.9 6043.3 6482.8 7154.3 8033.3 9071.0 10108.8 11439.5 13234.2 15395.1 17507.2 
19301.9 20303.0 21072.2 21865.7 22695.9 23782.5 24844.6 25662.6 26041.1 26199.8 24173.2 18435.1 10975.6 4468.4 1721.4 805.8 390.7 
170.9 0.0 
5982.2 6092.1 6055.5 6067.7 6067.7 6055.5 6153.2 6458.4 6910.1 7532.8 8301.9 9278.6 10426.2 11793.6 13356.3 15163.2 16652.6 18068.8 
19289.7 20376.3 21401.8 22427.3 23843.5 25357.4 26663.7 27115.5 26065.5 24026.7 21499.5 17531.7 10682.6 4175.4 1343.0 647.1 280.8 
85.5 0.0 
5982.2 6079.9 6128.8 6250.8 6446.2 6702.6 7105.4 7520.5 8082.1 8765.8 9669.3 10829.1 12184.3 13808.0 15602.7 17507.2 19045.5 20132.1 
21047.7 22036.7 23330.8 24795.8 26151.0 27078.8 26163.2 24222.0 21853.5 18789.1 14186.5 8204.2 3919.0 2002.2 1123.2 659.3 415.1 
146.5 0.0 
5982.2 6079.9 6202.0 6409.6 6727.0 7178.7 7776.9 8497.2 9364.1 10316.3 11439.5 12758.1 14296.4 16103.2 18154.3 20058.8 21572.7 22805.8 
23770.3 25101.0 26846.9 28543.9 29532.8 28763.6 26773.6 24588.3 21475.1 16359.6 10389.6 5396.2 2930.1 1660.4 1123.2 793.6 463.9 183.1 
0.0 
5982.2 6067.7 6189.8 6458.4 6824.6 7325.2 7984.5 8729.2 9705.9 10670.4 11866.8 13258.6 14992.2 16835.8 19045.5 21194.3 23098.8 24795.8 
26248.6 28006.7 30338.5 32206.5 33073.3 31998.9 29422.9 25870.2 21169.8 14784.7 8167.6 4163.2 2270.8 1416.2 952.3 647.1 402.9 207.5 
0.0 
5982.2 6018.9 6141.0 6421.8 6836.9 7374.0 7996.7 8863.5 9803.6 10841.3 12098.8 13515.0 15199.8 17031.1 19204.2 21438.4 23208.7 24747.0 
25943.4 27286.4 28983.4 29960.1 29874.6 27970.1 24710.4 20876.8 16420.7 10755.8 5762.5 2844.6 1721.4 1074.4 720.3 415.1 280.8 122.1 0.0 
5982.2 6006.7 6104.3 6348.5 6714.8 7203.1 7801.3 8521.7 9425.1 10316.3 11341.9 12513.9 13856.8 15395.1 17141.0 19082.2 20852.4 22195.4 
23281.9 24417.3 25516.1 25784.7 25040.0 22586.0 19399.6 15871.3 12172.0 7874.6 4150.9 2148.7 1379.6 891.2 525.0 268.6 170.9 85.5 0.0 
5982.2 5970.0 6031.1 6202.0 6482.8 6873.5 7337.4 7874.6 8472.8 9144.3 9828.0 10609.3 11561.6 12623.8 13942.3 15456.2 16640.4 17592.7 
17971.2 18032.2 17885.7 16713.7 14491.7 11048.8 7838.0 5628.2 4041.1 2612.7 1526.1 1001.1 671.5 451.7 280.8 146.5 73.3 24.4 0.0 
5982.2 5896.8 5811.3 5799.1 5823.5 5909.0 5994.5 6043.3 6104.3 6055.5 5909.0 5677.0 5506.1 5493.9 5774.7 6153.2 6214.2 5628.2 4700.3 
3833.5 2930.1 2148.7 1684.8 1343.0 1086.6 879.0 683.7 512.8 378.5 280.8 207.5 146.5 97.7 48.8 12.2 12.2 0.0 
5982.2 5750.3 5493.9 5237.5 4993.3 4749.2 4431.7 3894.6 3210.9 2612.7 2356.3 2368.5 2527.2 2783.6 2978.9 2930.1 2502.8 1941.2 1440.6 1159.8 
1025.5 952.3 854.6 732.5 598.2 500.6 402.9 354.1 305.2 268.6 219.8 183.1 122.1 48.8 12.2 0.0 0.0 
5982.2 5677.0 5225.3 4737.0 4248.6 3650.4 2844.6 2075.5 1758.0 1697.0 1684.8 1684.8 1709.2 1745.8 1648.2 1330.7 1001.1 842.4 744.7 659.3 610.4 
561.6 512.8 463.9 427.3 402.9 366.3 280.8 207.5 158.7 97.7 61.0 24.4 12.2 0.0 0.0 0.0 
5982.2 5579.4 4968.9 4297.5 3540.5 2661.5 1843.5 1587.1 1526.1 1452.8 1391.8 1343.0 1294.1 1220.9 1062.2 842.4 720.3 610.4 525.0 476.1 427.3 
402.9 366.3 354.1 317.4 280.8 244.2 207.5 158.7 109.9 85.5 48.8 24.4 0.0 0.0 0.0 0.0 
5982.2 5493.9 4712.5 3919.0 2991.1 1965.6 1599.3 1501.7 1428.4 1343.0 1257.5 1147.6 1049.9 940.1 805.8 695.9 598.2 512.8 451.7 415.1 378.5 354.1 
329.6 305.2 280.8 256.4 219.8 170.9 146.5 122.1 85.5 48.8 12.2 0.0 0.0 0.0 0.0 
5982.2 5384.0 4566.0 3589.3 2515.0 1684.8 1538.3 1465.0 1379.6 1294.1 1184.2 1049.9 927.9 805.8 695.9 610.4 537.2 463.9 427.3 390.7 354.1 329.6 305.2 
280.8 244.2 219.8 183.1 146.5 122.1 97.7 61.0 24.4 0.0 0.0 0.0 0.0 0.0 
5982.2 5359.6 4444.0 3418.4 2173.1 1611.5 1526.1 1452.8 1367.4 1269.7 1147.6 1025.5 891.2 769.1 659.3 573.8 512.8 451.7 402.9 366.3 329.6 305.2 268.6 
244.2 219.8 170.9 134.3 122.1 97.7 73.3 36.6 12.2 0.0 0.0 0.0 0.0 0.0 
5982.2 5347.4 4382.9 3271.9 2014.4 1599.3 1513.9 1440.6 1367.4 1269.7 1135.4 1001.1 866.8 756.9 659.3 586.0 525.0 476.1 415.1 366.3 317.4 293.0 256.4 
232.0 195.3 134.3 97.7 85.5 61.0 36.6 24.4 0.0 0.0 0.0 0.0 0.0 0.0 
5982.2 5298.6 4370.7 3284.1 2002.2 1587.1 1513.9 1440.6 1355.2 1257.5 1135.4 1001.1 879.0 769.1 671.5 598.2 537.2 476.1 415.1 366.3 317.4 293.0 256.4 
232.0 195.3 134.3 97.7 73.3 61.0 36.6 12.2 0.0 0.0 0.0 0.0 0.0 0.0 
